??
CAD model selection
SRG-20-4x4
HELP_VARIABLE
Company
Sungil Machinery
Description
SRG-20 - Rigid Coupling
Bill of material
SRG-20-4x4
PN1
Product No.
FM
Fastening Method
D
Outer Diameter
20.0
L
Length
24.0
D1
Inner Diameter
K1
Keyway 1
KB1
Key Width 1
KT1
Key Height 1
D2
Inner Diameter
K2
Keyway 2
KB2
Key Width 2
KT2
Key Height 2
NT
Normal Torque
2.5 N.m
MRPM
Max. RPM
20,000 min^-1
MI
Moment of Inertia
9.7x10^-7 kg.m^2
MASS
Mass
15.4 g
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D